This model is available via Quick-Ship.
| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 32 cu. ft. 900 Liters |
| Interior Dimensions (W x D x H) |
39.4" x 35.5" x 39.4" 1000 x 900 x 1000 mm |
| Exterior Dimensions (W x D x H) | 57" x 60" x 86" 1460 x 1520 x 2190 mm |
| Temperature Range | -70 to 180°C -94 to 356°F |
| Average Change Rate (rates lower with 50Hz power) |
6.6°C/min
heat & 1.8°C/min cool
-40 to 125°C (Empty) |
| Power | 208/230V 3ph 50/60Hz |
| Air-cooling Peak Heat-to-room | 25,000 BTU/Hr. |
| Maximum Sound Level (1 meter away) | 72 dBA |
| Temperature Fluctuation (at control sensor) | ±0.5°C (up to 100°C) |
| Humidity Fluctuation (at control sensor) | ±3 |
| Temperature Gradient (Uniformity, empty) | ±1°C (up to 100°C)°C |
| Humidity Gradient (Uniformity, empty) | ±5% |
| Air Flow | 800 CFM |
| Refrigeration System | Cascade 2.2 hp hermetic |
| Price Rank (Comparing to other models in this product category. |
#13 out of 83 ranked |
Use our comparison tool to compare this model to other Reach-In models
Well Thought-out Cabinet Design
Helpful Electrical Features