This model is available via Quick-Ship.
| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 8 cu. ft. 225 Liters |
| Interior Dimensions (W x D x H) |
19.7" x 23.6" x 29.5" 500 x 600 x 750 mm |
| Exterior Dimensions (W x D x H) | 37" x 48" x 76" 950 x 1220 x 1930 mm |
| Temperature Range | -70 to 150°C -94 to 302°F |
| Average Change Rate | 6.1°C/min
heat & 4.1°C/min cool
-40 to 125°C (Empty) |
| Power | 208/230V 3ph 50/60Hz |
| Air-cooling Peak Heat-to-room | 25,000 BTU/Hr. |
| Maximum Sound Level (1 meter away) | 72 dBA |
| Temperature Fluctuation (at control sensor) | ±0.3°C (up to 100°C) |
| Humidity Fluctuation (at control sensor) | ±2.5 |
| Temperature Gradient (Uniformity, empty) | ±0.7°C (up to 100°C)°C |
| Humidity Gradient (Uniformity, empty) | ±3% |
| Air Flow | 400 CFM |
| Refrigeration System | Cascade 2.2 hp hermetic |
Well Thought-out Cabinet Design
Helpful Electrical Features