ESU-3CA

14 Cubic Foot Cold Temperature Chamber


This model is available via Quick-Ship.

Specifications

Item Value
Specifications are for reference only. Please contact ESPEC for detailed information.
Interior Volume 14 cu. ft.
408 Liters
Interior Dimensions (W x D x H) 23.6" x 31.5" x 33.5"
600 x 800 x 850 mm
Exterior Dimensions (W x D x H) 41" x 56" x 80"
1040 x 1430 x 2040 mm
Temperature Range -35 to 150°C
-31 to 302°F
Average Change Rate 4.2°C/min heat & 3°C/min cool
-20 to 85°C (Empty)
Power 208/230V 3ph 50/60Hz
Air-cooling Peak Heat-to-room 25,000 BTU/Hr.
Maximum Sound Level (1 meter away) 72 dBA
Temperature Fluctuation (at control sensor) ±0.3°C (up to 100°C)
Humidity Fluctuation (at control sensor) ±2.5
Temperature Gradient (Uniformity, empty) ±0.7°C (up to 100°C)°C
Humidity Gradient (Uniformity, empty) ±3%
Air Flow 400 CFM
Refrigeration System Single-stage 2.2hp hermetic

Features



Well Thought-out Cabinet Design

  • Stainless steel interior with rounded corners - superior to square, welded corners
  • Stainless steel exterior construction for durability over time
  • Viewing window with full-pane heaters to help keep condensation and frost clear.  Provides great visibility into the chamber.
  • Chamber light built into the window for easy viewing without glare
  • One 4” diameter cable port, centered in the left wall (additional ports optional)
  • One stainless steel shelf with adjustable support rails (not clips)
  • Heavy duty casters with adjustable leveling feet
  • Hinged service panels for easy access

Helpful Electrical Features

  • Independent overheat sensor with user set limit, part of a three-tier safety system
  • Electrical disconnect switch is included, with lock-out/tag-out
  • System run-time meter is mounted on front panel

Request a Quote

Quotes for standard models usually sent within one business day. Fields marked with * are required.
How Should We Respond?