| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 364 cu. ft. 10000 Liters |
| Interior Dimensions (W x D x H) |
62" x 108" x 94" 1570 x 2740 x 2380 mm |
| Temperature Range | -10 or +10 to 85°C 14 or 50 to 185°F |
| Humidity Range (see chart for detail) | Optional 30% - 95% RH |
| Average Change Rate | <1°C/min
(designed for steady-state operation) |
| Power | 208/230V |
| Notes | Galvanized or stainless steel interior |