EPX-2H rental Specifications
EPX-2H rental
Interior Volume 8 cu. ft.
225 Liters
Interior Dimensions
(W x D x H)
19.7" x 23.6" x 29.5"
500 x 600 x 750 mm
Exterior Dimensions
(W x D x H)
37" x 48" x 76"
950 x 1220 x 1930 mm
Temperature Range -70 to 150°C
-94 to 302°F
Humidity Range
(see chart for detail)
10% - 98% RH
Average Change Rate
(lower with 50Hz power)
6°C/min heating
4°C/min cooling
-40 to 125°C (Empty)
Power 208/230V 3ph
Heat-to-room Peak 25,000 BTU/Hr.
Maximum Sound Level
(1 meter away)
76 dBA
Temperature Fluctuation
(at control sensor)
±0.3°C (up to 100°C)
Humidity Fluctuation (at control sensor) ±2.5
Temperature Gradient (Uniformity, empty) ±0.7°C (up to 100°C)°C
Humidity Gradient (Uniformity, empty) ±3%
Air Flow 400 CFM
Notes Rental unit includes window, extra shelf, water filter, and calibration certificate
“Price Rank” #9 out of ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

More detail about this model at its product family page:

More detail about this model at its product family page:

Photo of EPX-2H rental
Photo of EPX-2H rental

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EPX-2H rental

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC