EPB659

659 Cubic Foot Panelized


Specifications

Item Value
Specifications are for reference only. Please contact ESPEC for detailed information.
Product Family Panelized Walk-in
Interior Volume 659 cu. ft.
18500 Liters
Interior Dimensions (W x D x H) 85" x 142" x 94"
2150 x 3620 x 2380 mm
Temperature Range (-35 or -65) to 85°C
(-31 or -85) to 185°F
Humidity Range (see chart for detail) Optional
10% - 95% RH
Average Change Rate
(rates lower with 50Hz power)
1-10°C/min
 (per your requirement)
Power 460V

Features



  • Stainless steel interior
  • Painted galvanized steel exterior for long life
  • MAP service doors are hinged (no tools or lifting)
  • Easy access to frequently checked refrigeration components
  • Reliable steam generator system for humidity applications
  • Sheathed electric heaters for safety and reliability
  • Adjustable vanes in supply grille allow directing of airflow as needed

Request a Quote

Quotes for standard models to North America are sent within two to four hours. Fields marked with * are required.
How can we help you?