| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 1372 cu. ft. 38500 Liters |
| Interior Dimensions (W x D x H) |
177" x 142" x 94" 4500 x 3620 x 2380 mm |
| Temperature Range | -35 or -65 to 85°C -31 or -85 to 185°F |
| Humidity Range (see chart for detail) | Optional 10% - 95% RH |
| Average Change Rate | 1-10°C/min
(per your requirement) |
| Power | 460V |