EPB1061 Specifications
Panelized Walk-in EPB1061
Interior Volume 1061 cu. ft.
30044 Liters
Interior Dimensions
(W x D x H)
107" x 153" x 112"
2717 x 3886 x 2844 mm
Temperature Range (-35 or -65) to 85°C
(-31 or -85) to 185°F
Humidity Range
(see chart for detail)
Optional
10% - 95% RH
image
Average Change Rate
(lower with 50Hz power)
up to 5.5°C/min heating
0°C/min cooling
 (per your requirement)
Power 480V
Air Flow 3000 - 4000 CFM
Refrigeration System From 6 to 30 hp
PDF Info EPB 1061 Drawing PDF

Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

Walk-in Brochure

More detail about this model at its product family page: Panelized Walk-in

EPB1061: Panelized Walk-in Features

  • Modular panel test chamber featuring stainless steel interior
  • Exterior is embossed galvanized steel, stone white coating
  • Insulated panel floor with non-slip surface and multiple drains
    - Loading up to 600 psf, suitable for foot traffic or small carts
    - Optional: No floor, medium-duty (900 psf), or heavy-duty (1,500 psf)
  • MAP service doors are hinged for easy access to refrigeration components
  • Reliable steam generator system for humidity applications
  • Adjustable vanes in supply grille allow directing of airflow as needed

More detail about this model at its product family page: Panelized Walk-in

Photo of Panelized Walk-in
Photo of Panelized Walk-in

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on EPB1061

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC