| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Solar Panel Testing |
| Interior Volume | 133 cu. ft. 3766 Liters |
| Interior Dimensions (W x D x H) |
48" x 48" x 100" 1219 x 1219 x 2540 mm |
| Exterior Dimensions (W x D x H) | 60" x 130" x 114" 1600 x 2494 x 2906 mm |
| Temperature Range | -70 to 150°C -94 to 302°F |
| Humidity Range (see chart for detail) | 10% - 85% RH |
|
|
| Average Change Rate (rates lower with 50Hz power) |
1.6°C/min
heat & °C/min cool
-40 to 85°C (700 lb. Solar Panels & Fixtures) |
| Power | 460V 3ph 60 Hz |
| Water-cooling Peak Demand (ask for details) |
22 GPM |
| Air Flow | 2000 CFM |
| Refrigeration System | 2 x 15 hp Semi-Hermetic |
| Notes | 16 inches taller than ENX112 |
All of the Solar Panel Test Chambers meet or exceed:
Features include: