| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | ENX112 Solar Panel Compact Walk-in |
| Interior Volume | 112 cu. ft. 3150 Liters |
| Interior Dimensions (W x D x H) |
48" x 48" x 84" 1219 x 1219 x 2134 mm |
| Exterior Dimensions (W x D x H) | 63" x 99" x 99" 1600 x 2500 x 2500 mm |
| Temperature Range | -70 to 150°C -94 to 302°F |
| Humidity Range (see chart for detail) | 10% - 95% RH |
|
|
| Average Change Rate (rates lower with 50Hz power) |
0.73°C/min
-40 to 85°C (300 lb Solar Panels & Fixtures) |
| Power | 460V 3ph 60 Hz (alternate 380/415V 50Hz) |
| Water-cooling Peak Demand (ask for details) |
8 GPM |
| Air Flow | 2000 CFM |
| Refrigeration System | Cascade 6hp Scroll |