| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | ENX48 Solar Panel Reach-in |
| Interior Volume | 48 cu. ft. 1360 Liters |
| Interior Dimensions (W x D x H) |
44" x 36" x 53" 1118 x 914 x 1346 mm |
| Exterior Dimensions (W x D x H) | 66" x 74" x 111" 1676 x 1867 x 2819 mm |
| Temperature Range | 15 to 180°C 59 to 356°F |
| Humidity Range (see chart for detail) | 30% - 90% RH |
| Power | 460V 3ph 60 Hz (alternate 380/415V 50Hz) |
| Refrigeration System | 1/2 hp |
| Notes | Used for 85°C / 85% Damp Heat Test |