| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | HAST - Highly Accelerated Stress Test |
| Interior Volume | 4 cu. ft. 130 Liters |
| Interior Dimensions (W x D x H) |
22" x 22" x 22" 550 x 550 x 550 mm |
| Temperature Range | 105 to 162°C 221 to 324°F |
| Humidity Range (see chart for detail) | 75% - 100% RH |
| Power | 208V 1ph |
| Notes | Pressure: 0.02 to 0.392 MPa gauge. Cylindrical workspace (Replaced model #: TPC-432ZM) |
OPERATION FEATURES:
CABINET FEATURES:
SAFETY FEATURES: