| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 1.62 cu. ft. 46 Liters |
| Interior Dimensions (W x D x H) |
14" x 16.8" x 14" 350 x 430 x 350 mm |
| Temperature Range | 105 to 142°C 221 to 289°F |
| Humidity Range (see chart for detail) | 75% - 100% RH |
| Notes | Pressure: 0.02 to 0.196 MPa gauge (0 to 28 psig) |
OPERATION FEATURES:
CABINET FEATURES:
SAFETY FEATURES: