| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | HAST Chambers |
| Interior Volume | 0.64 cu. ft. 18 Liters |
| Interior Dimensions (W x D x H) |
10" x 12.5" x 10" 250 x 320 x 250 mm |
| Temperature Range | 105 to 142°C 221 to 289°F |
| Humidity Range (see chart for detail) | 75% - 100% RH |
| Notes | Pressure: 0.02 to 0.196 MPa gauge (0 to 28 psig) |
OPERATION FEATURES:
CABINET FEATURES:
SAFETY FEATURES: