| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 28 cu. ft. 800 Liters |
| Interior Dimensions (W x D x H) |
39.4" x 31.5" x 39.4" 1000 x 800 x 1000 mm |
| Temperature Range | -70 to 180°C -94 to 350°F |
| Average Change Rate (rates lower with 50Hz power) |
10°C/min
heat & 3.1°C/min cool
-40 to 85°C (50 lb) |
| Power | 460V or 380/415V |
| Water-cooling Peak Demand (ask for details) |
9 GPM |
| Maximum Sound Level (1 meter away) | 65 dBA |
| Air Flow | 800 CFM |
| Refrigeration System | Cascade 4hp Scroll |
| Price Rank (Comparing to other models in this product category. |
#23 out of 83 ranked |
Use our comparison tool to compare this model to other Reach-In models
* Models without 'L' suffix have Copeland Discus compressors