| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Interior Volume | 12 cu. ft. 380 Liters |
| Interior Dimensions (W x D x H) |
23.6" x 29.2" x 33.5" 600 x 740 x 850 mm |
| Temperature Range | -70 to 180°C -94 to 350°F |
| Average Change Rate | 6.5°C/min
-40 to 85°C (50 lb) |
| Power | 460V or 380/415V |
| Water-cooling Peak Demand (ask for details) |
9 GPM |
| Maximum Sound Level (1 meter away) | 65 dBA |
| Air Flow | 500 CFM |
| Refrigeration System | Cascade 4hp Scroll |
| Price Rank (Comparing to other models in this product category. |
#19 out of 83 ranked |
Use our comparison tool to compare this model to other Reach-In models
* Models without ‘L’ suffix have Copeland Discus compressors