EGNL12-4CWL

12 Cubic Foot Global-N Chamber


Specifications

Item Value
Specifications are for reference only. Please contact ESPEC for detailed information.
Interior Volume 12 cu. ft.
380 Liters
Interior Dimensions (W x D x H) 23.6" x 29.2" x 33.5"
600 x 740 x 850 mm
Temperature Range -40 to 180°C
-40 to 350°F
Humidity Range (see chart for detail) 10% - 95% RH
image
Average Change Rate 10°C/min
0 to 80°C (50 lb)
Power 460V or 380/415V
Water-cooling Peak Demand
(ask for details)
9 GPM
Maximum Sound Level (1 meter away) 65 dBA
Air Flow 500 CFM
Refrigeration System Single-stage 4hp Scroll
“Price Rank”

(Comparing to other models in this product category.
Lower Number = Lower Price)

#14 out of 83 ranked

Compare

Use our comparison tool to compare this model to other Reach-In models


Features



  • SCP-220 touch-screen programmer for easy operation
  • High performance, reliable Copeland Scroll compressors*
  • Lower sound levels, even for air-cooled models (click on model numbers to see specs)
  • One 4” (100mm) diameter cable port with flexible silicone plug
  • Heavy-duty casters with adjustable feet for leveling unit
  • Refrigeration gauges and hinged service panels for easy maintenance
  • Non-metallic thermal break around the doorframe for thermal integrity
  • Dew tray on the door to catch drips when opened
  • Adjustable stainless steel shelf with heavy-duty support rails, supports 100 lbs.

* Models without ‘L’ suffix have Copeland Discus compressors

Request a Quote

Quotes for standard models usually sent within one business day. Fields marked with * are required.
How Should We Respond?