BTZ-133 Rental Specifications
BTZ-133 Rental
Interior Volume 1.5 cu. ft.
42 Liters
Interior Dimensions
(W x D x H)
19.6" x 11" x 12"
500 x 280 x 300 mm
Exterior Dimensions
(W x D x H)
30.25" x 33.5" x 34"
770 x 850 x 865 mm
Temperature Range -70 to 180°C
-94 to 354°F
Average Change Rate
(lower with 50Hz power)
3.5°C/min heating
3°C/min cooling
-45 to 155°C (Empty)
Power 115V 16A max
Heat-to-room Peak 5,100 BTU/Hr.
Maximum Sound Level
(1 meter away)
65 dBA
Temperature Fluctuation
(at control sensor)
±0.5
“Price Rank” #2 out of ranked

“Price Rank” compares to other models in this product category. The lower the ranking, the lower the price. Specifications are for reference only. Please contact ESPEC for detailed information and pricing.

Availability

This model is built to order with features/options as requested. Customization possible. Request a quote for current lead-time information.

More detail about this model at its product family page:

More detail about this model at its product family page:

Photo of BTZ-133 Rental
Photo of BTZ-133 Rental

Photos are for reference only, and may show optional features. Please contact ESPEC for detailed information and pricing.

Get quick pricing on BTZ-133 Rental

Please complete all fields to ensure a fast response.


Price quotes include:
  • Pricing for unit, options, freight, and install/start-up
  • Current lead-time or stock status
  • Related documents: brochure, detailed specifications, drawing
  • Contact information for your local sales representative

Quotes are sent by the next business day for standard models shipping to North America. Complete all form fields to ensure a fast response.

Contacting ESPEC