| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Criterion Temperature Benchtop |
| Interior Volume | 4 cu. ft. 113 Liters |
| Interior Dimensions (W x D x H) |
19.6" x 15" x 23.6" 498 x 380 x 600 mm |
| Exterior Dimensions (W x D x H) | 29" x 33.35" x 45.6" 737 x 847 x 1159 mm |
| Temperature Range | -20 to 180°C -4 to 354°F |
| Average Change Rate (rates lower with 50Hz power) |
1.5°C/min
heat & 1.2°C/min cool
(Empty) |
| Power | 120V |
| Notes | Also available with humidity control |
| Price Rank (Comparing to other models in this product category. |
#4 out of 19 ranked |
Use our comparison tool to compare this model to other Benchtop models