| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Criterion Temperature Benchtop |
| Interior Volume | 1.5 cu. ft. 42 Liters |
| Interior Dimensions (W x D x H) |
19.6" x 11" x 12" 500 x 280 x 300 mm |
| Exterior Dimensions (W x D x H) | 29" x 34" x 33" 740 x 850 x 840 mm |
| Temperature Range | -20 to 180°C -4 to 354°F |
| Average Change Rate (rates lower with 50Hz power) |
2°C/min
heat & 1.6°C/min cool
(-15 to 160°C empty chamber, per IEC 60068 3-5, at supply sensor) |
| Power | 120V 11A max |
| Maximum Sound Level (1 meter away) | 65 dBA |
| Price Rank (Comparing to other models in this product category. |
#1 out of 19 ranked |
Use our comparison tool to compare this model to other Benchtop models