| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Criterion Temperature & Humidity Benchtop |
| Interior Volume | 4 cu. ft. 110 Liters |
| Interior Dimensions (W x D x H) |
19.6" x 15" x 23.6" 500 x 380 x 600 mm |
| Exterior Dimensions (W x D x H) | 29" x 34" x 46" 740 x 850 x 1150 mm |
| Temperature Range | -20 to 180°C -4 to 354°F |
| Humidity Range (see chart for detail) | 10% - 95% RH |
![]() |
|
| Average Change Rate (rates lower with 50Hz power) |
1.5°C/min
heat & 1.2°C/min cool
(empty) |
| Power | 115V, 16A max. |
| Temperature Fluctuation (at control sensor) | ±0.5 |
| Humidity Fluctuation (at control sensor) | ±5 |
| Price Rank (Comparing to other models in this product category. |
#5 out of 19 ranked |
Use our comparison tool to compare this model to other Benchtop models