| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Panelized Walk-in |
| Interior Volume | 183 cu. ft. 5100 Liters |
| Interior Dimensions (W x D x H) |
48" x 70" x 94" 1210 x 1770 x 2380 mm |
| Temperature Range | (-35 or -65) to 85°C (-31 or -85) to 185°F |
| Humidity Range (see chart for detail) | Optional 10% - 95% RH |
| Average Change Rate (rates lower with 50Hz power) |
1-10°C/min
(per your requirement) |
| Power | 460V |
| Notes | Can be shipped pre-assembled |