| Item | Value |
|---|---|
| Specifications are for reference only. Please contact ESPEC for detailed information. | |
| Product Family | Criterion Temperature Benchtop |
| Interior Volume | 1.5 cu. ft. 42 Liters |
| Interior Dimensions (W x D x H) |
19.6" x 11" x 12" 500 x 280 x 300 mm |
| Exterior Dimensions (W x D x H) | 29" x 34" x 34" 740 x 850 x 840 mm |
| Temperature Range | -70 to 180°C -100 to 354°F |
| Average Change Rate (rates lower with 50Hz power) |
5°C/min
-45 to 155°C (Empty) |
| Power | 208/230V 1ph 12A max |
| Maximum Sound Level (1 meter away) | 65 dBA |
| Temperature Fluctuation (at control sensor) | ±0.5 |
| Price Rank (Comparing to other models in this product category. |
#3 out of 19 ranked |
Use our comparison tool to compare this model to other Benchtop models