The ESPEC Lab Series environmental chambers are compact and reliable, suitable for a wide variety of applications. Pharmaceutical, automotive, materials, and electronic industries have all found these models to be useful for temperature testing. The LU-113 is also available as a temperature/humidity model.
To ensure a controlled environment, it also includes an inner glass door, allowing door openings without disrupting the conditions in the chamber. A one-inch diameter cable port in the left side allows wires and cables to be run to your samples.
The controller is programmable with up to nine steps to allow controlled ramps of temperature and humidity. Repetition of the program can be done up to 999 times. Delayed start and stop of tests are also possible.
New: Compare Benchtop Models
Side-by-side comparison of up to three models.
| Model / Link | Interior Dimensions (W x D x H) |
Interior Volume | Temperature Range | Humidity Control | Notes | |
|---|---|---|---|---|---|---|
| Click model number for details, including metric & english units. | ||||||
| LU-113 | 19.7" x 15.4" x 23.6" | 3.7 cu. ft. | -20 to 85°C | No | LHU-113 humidity version in-stock | |