--}

Typhoon HALT/HASS Chambers

Qualmark's Typhoon Systems - Environmental Chambers on Steroids


Qualmark is now part of the ESPEC Group, further expanding "The Widest Selection of Chambers". 

HALT testing (Highly Accelerated Life Test) and HASS testing (Highly Accelerated Stress Screen) chamber systems are designed and manufactured by Qualmark specifically to provide the industry with accelerated reliability testing capability.

The technology has matured from a simple thermal shock chamber with a vibration table and independent controls to an integrated HALT/HASS system. Qualmark has consistently been the market leader since introducing the technology in the early 1990s. Today, Qualmark technology continues to reflect the best advances in HALT/HASS testing.

Qualmark's Typhoon series is the most energy efficient on the market. The technology provides the extreme stresses necessary to rapidly find design flaws missed by traditional methods.

The Typhoon's Omni-Axial™ six degree of freedom, random, broadband excitation (10 Hz to above 5,000Hz) delivers a consistent power spectral density profile that eliminates "picket fencing." The thermal system features vacuum-jacketed liquid nitrogen cooling and nichrome wire heating, resulting in ramp rates of 60-100˚C per minute.

Qualmark's powerful custom control system designed for both lab and production environments.

The Typhoon is just one example of Qualmark's innovative products. See the entire line of Qualmark's 'Accelerated Reliability Testing Systems' at Qualmark.com

Features

Typhoon Standard Features

  • High Rate, High Flow Typhoon Thermal System
  • LF2 Vibration Table with PSD Management
  • Vacuum Jacketed Manifold
  • Allen-Bradley PLC Control Desktop PC with Flat Panel Monitor
  • Typhoon Manager Software QF Manager Software
  • Wall Panel Access Port Option
  • One accelerometer for table control
  • Three additional accelerometer input channels available
  • Table control accelerometer cooling system
  • Air purge system

Typhoon HALT/HASS Model Comparison

Clear Filters

Model / Link Interior Dimensions
(W x D x H)
Interior Volume Temperature Range Humidity Control Change Rate
(heat/cool)
Notes
Typhoon 2.0 HALT/HASS by Qualmark 27" x 27" x 19.5" 8 cu. ft. -100 to 200°C No up to 60-100°C/min. Table size: 24” x 24” (610 x 610mm); 5 actuators Table size: 24” x 24” (610 x 610mm); 5 actuators
Click model number for details, including metric & english units.

Request a Quote

Quotes for standard models to North America are sent by the next business day.
Fields marked with * are required to ensure a fast response.
How can we help you?    
 

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC