Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

TSD-100

Image of TSD Medium Thermal Shock

3.5 Cubic Foot Large Thermal Shock

TSD-100 Specifications
TSD-100 Product Page
TSD Medium Thermal Shock
#12 out of 18 ranked
3.5 cu. ft.
100 Liters
28" x 16" x 13.5"
710 x 410 x 345 mm
44" x 78" x 75"
1100 x 1970 x 1890 mm
-65 to 200°C
-94 to 392°F
Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min.( worst-case on -product)
Load: 22 lb of IC chips
208V or 200/220, 380/415
Water-cooling Peak Demand
(ask for details)
9 GPM
65 dBA
±2

Note: specifications are for reference only. Please contact ESPEC for detailed information.