Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
Lower Number = Lower Price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

TSA-201S-W

Image of TSA (two/three-zone) Thermal Shock

7 Cubic Foot (two/three-zone) Thermal Shock

TSA-201S-W Specifications
TSA-201S-W Product Page
TSA (two/three-zone) Thermal Shock
#15 out of 18 ranked
7 cu. ft.
200 Liters
25.5" x 26.4" x 18"
650 x 670 x 460 mm
61" x 66" x 75"
1550 x 1670 x 1900 mm
-70 to 200°C
-94 to 392°F
Test: Three Zone
Range: -65 to 150°C
Recovery: 10 min. (upstream air)
Load: 44 lb of IC chips
208V or 200/220, 380/415
Water-cooling Peak Demand
(ask for details)
11 GPM
65 dBA
±2

Note: specifications are for reference only. Please contact ESPEC for detailed information.