Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
Lower Number = Lower Price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

TSA-101L-A

Image of TSA (two/three-zone) Thermal Shock

4 Cubic Foot (two/three-zone) Thermal Shock

TSA-101L-A Specifications
TSA-101L-A Product Page
TSA (two/three-zone) Thermal Shock
#4 out of 18 ranked
4 cu. ft.
110 Liters
25.5" x 14.5" x 18"
650 x 370 x 460 mm
61" x 54" x 75"
1550 x 1370 x 1900 mm
-65 to 200°C
-85 to 392°F
Test: Three Zone
Range: -55 to 150°C
Recovery: 10 min. (upstream air)
Load: 44 lb of IC chips
208V or 200/220, 380/415
Air-cooling Peak Heat-to-room
31,000 BTU/Hr.
65 dBA

Note: specifications are for reference only. Please contact ESPEC for detailed information.