Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

TSB-21

Image of TSB Liquid Thermal Shock

2 Liter Bath Liquid Thermal Shock

TSB-21 Specifications
TSB-21 Product Page
TSB Liquid Thermal Shock
#8 out of 18 ranked
0.08 cu. ft.
2.1 Liters
4.7" x 4.7" x 5.9"
120 x 120 x 150 mm
-65 to 200°C
-85 to 392°F
Test: Mil-Std 883 1011.9
Range: -65 to 150°C
Recovery: 10 second transfer time
Load: 2 lb. of IC chips
208V
Air or Water cooling possible
65 dBA
±2°C

Note: specifications are for reference only. Please contact ESPEC for detailed information.