Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

TSA-41L-A

Image of TSA (two/three-zone) Thermal Shock

1.5 Cubic Foot (two/three-zone) Thermal Shock

TSA-41L-A Specifications
TSA-41L-A Product Page
TSA (two/three-zone) Thermal Shock
#2 out of 18 ranked
1.5 cu. ft.
40 Liters
9.4" x 14.6" x 18.1"
240 x 370 x 460 mm
45" x 46" x 75"
1140 x 1170 x 1900 mm
-65 to 200°C
-85 to 392°F
Test: Three Zone
Range: -55 to 150°C
Recovery: 5 min. (upstream air)
Load: 5.5 lb. of IC chips
208V or 200/220, 380/415
Air-cooling Peak Heat-to-room
17,000 BTU/Hr.
65 dBA
±2

Note: specifications are for reference only. Please contact ESPEC for detailed information.