Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
Lower Number = Lower Price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

ETS13-5CW

Image of ETS Medium-to-Large Thermal Shock

13 Cubic Foot Two Zone Thermal Shock

ETS13-5CW Specifications
ETS13-5CW Product Page
ETS Medium-to-Large Thermal Shock
#18 out of 18 ranked
13 cu. ft.
365 Liters
28" x 33" x 24"
711 x 838 x 610 mm
77" x 111" x 93"
1950 x 2805 x 2360 mm
-75 to 200°C
-103 to 392°F
Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min. worst-case on-product
Load: 40 lbs. IC chips
460V or 380/415V 148A max
Water-cooling Peak Demand
(ask for details)
32 GPM
70 dBA
±1°C (after recovery)

Note: specifications are for reference only. Please contact ESPEC for detailed information.