Compare Thermal Shock Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other thermal shock models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Performance Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)

ETS4-3CW

Image of ETS Medium-to-Large Thermal Shock

4 Cubic Foot Two Zone Thermal Shock

ETS4-3CW Specifications
ETS4-3CW Product Page
ETS Medium-to-Large Thermal Shock
#14 out of 18 ranked
4 cu. ft.
100 Liters
20" x 20" x 16"
500 x 500 x 400 mm
68" x 96" x 84.2"
1730 x 2450 x 2140 mm
-75 to 200°C
-103 to 392°F
Test: Mil-Std 883 1010.7
Range: -65 to 150°C
Recovery: 15 min. worst-case on-product
Load: 40 lbs. IC chips
460V or 380/415V 91A max
Water-cooling Peak Demand
(ask for details)
18 GPM
70 dBA
±1°C (after recovery)

Note: specifications are for reference only. Please contact ESPEC for detailed information.