Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

ENZ42-15CW

Image of Platinum

42 Cubic Foot Platinum Temperature Chamber

ENZ42-15CW Specifications
ENZ42-15CW Product Page
Platinum
#77 out of 83 ranked
42 cu. ft.
1200 Liters
44" x 36" x 46"
1320 x 1120 x 1170 mm
80" x 115" x 104"
1960 x 2810 x 2550 mm
-70 to 180°C
-40 to 350°F
No humidity control
15°C/min heat & 12°C/min cool
-40 to 85°C (50 lb)
460V 3ph 60 Hz
Water-cooling Peak Demand
(ask for details)
22 GPM
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC