Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

ENX60-30CW

Image of Platinum

60 Cubic Foot Platinum Temperature and Humidity Chamber

ENX60-30CW Specifications
ENX60-30CW Product Page
Platinum
#83 out of 83 ranked
60 cu. ft.
1700 Liters
52" x 44" x 46"
1320 x 1120 x 1170 mm
80" x 123" x 104"
1960 x 3010 x 2550 mm
-70 to 180°C
-94 to 350°F
10% - 95% RH
17°C/min
-40 to 85°C (300 lb)
460V 3ph 60 Hz
Water-cooling Peak Demand
(ask for details)
34 GPM
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC