Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

ENX42-6CWL

Image of Platinum

42 Cubic Foot Platinum Temperature and Humidity Chamber

ENX42-6CWL Specifications
ENX42-6CWL Product Page
Platinum
#61 out of 83 ranked
42 cu. ft.
1200 Liters
44" x 36" x 46"
1320 x 1120 x 1170 mm
66" x 74" x 104"
1700 x 1900 x 2650 mm
-70 to 180°C
-94 to 350°F
10% - 95% RH
3.5°C/min
40 to -85°C (50 lb.)
460V 3ph 60 Hz
Water-cooling Peak Demand
(ask for details)
8 GPM
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC