Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EGNZ16-6NAL

Image of Global-N Temperature Cycling

16 Cubic Foot Global-N Chamber

EGNZ16-6NAL Specifications
EGNZ16-6NAL Product Page
Global-N Temperature Cycling
#62 out of 126 ranked
16 cu. ft.
474 Liters
29.5" x 29.3" x 33.5"
749 x 743 x 850 mm
40.9" x 82.9" x 83.8"
1039 x 2106 x 2128 mm
-70 to 180°C
-94 to 350°F
No humidity control
13°C/min heat & 10.5°C/min cool
-40 to 85°C (Empty)
460V, 40A or 380/415V, 45A
Air-cooling Peak Heat-to-room
60000 BTU/Hr.
72 dBA
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.