Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EGNX28-15NW

Image of EGNX28-15NW

28 Cubic Foot Global-N Chamber

EGNX28-15NW Specifications
EGNX28-15NW Product Page
Global-N Temperature Cycling
#117 out of 126 ranked
28 cu. ft.
800 Liters
39.4" x 31.5" x 39.4"
1000 x 800 x 1000 mm
51" x 121" x 79.5"
1290 x 3074 x 2014 mm
-70 to 180°C
-94 to 350°F
10% - 95% RH
20°C/min
-40 to 85°C (Empty)
460V, 100A or 380/415V, 100A
Water-cooling Peak Demand
(ask for details)
32.5 GPM w/ water at 85°F/29°C GPM
75 dBA
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.