Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EGNL28-4NAL

Image of Global-N Temperature Cycling

28 Cubic Foot Global-N Chamber

EGNL28-4NAL Specifications
EGNL28-4NAL Product Page
Global-N Temperature Cycling
#44 out of 126 ranked
28 cu. ft.
800 Liters
39.4" x 31.5" x 39.4"
1000 x 800 x 1000 mm
51" x 85" x 90"
1290 x 2159 x 2280 mm
-35 to 180°C
-31 to 350°F
10% - 95% RH
10°C/min heat & 5°C/min cool
0 to 80°C (Empty)
460V, 45A or 380/415V, 45A
Air-cooling Peak Heat-to-room
52000 BTU/Hr.
72 dBA
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.