Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

ENX112-12CWL

Image of ENX112-12CWL

112 Cubic Feet Temperature and Humidity Chamber

ENX112-12CWL Specifications
ENX112-12CWL Product Page
Platinum
not ranked
112 cu. ft.
3170 Liters
48" x 48" x 84"
1219 x 1219 x 2134 mm
60" x 87" x 99"
1524 x 2210 x 2514 mm
-65 to 150°C
-85 to 302°F
10% - 95% RH
0.73°C/min
-40 to 85°C (800 lb. Solar Panels & Fixtures)
460V 3ph 60 Hz (alternate 380/415V 50Hz)
Air or Water cooling possible
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC