Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

ET84

Image of AGREE Vibration-compatible

84 Cubic Foot Agree Chamber

ET84 Specifications
ET84 Product Page
AGREE Vibration-compatible
not ranked
84 cu. ft.
2300 Liters
55" x 55" x 48"
1400 x 1400 x 1200 mm
-70 to 180°C
-94 to 350°F
Optional
10% - 95% RH
up to 25°C/min
-54 to 71°C (50 lb or more)
460V or 380/415V
Air or Water cooling possible
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC