Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

ET46

Image of AGREE Vibration-compatible

46 Cubic Foot Agree Chamber

ET46 Specifications
ET46 Product Page
AGREE Vibration-compatible
not ranked
46 cu. ft.
1300 Liters
43" x 43" x 43"
1090 x 1090 x 1090 mm
-70 to 180°C
-94 to 350°F
Optional
10% - 95% RH
up to 25°C/min
-54 to 71°C (50 lb or more)
460V or 380/415V
Air or Water cooling possible
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC