Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EGNL28-6CAL

Image of Global-N Temperature Cycling

28 Cubic Foot Global-N Chamber

EGNL28-6CAL Specifications
EGNL28-6CAL Product Page
Global-N Temperature Cycling
#28 out of 83 ranked
28 cu. ft.
800 Liters
39.4" x 31.5" x 39.4"
1000 x 800 x 1000 mm
-40 to 180°C
-40 to 350°F
10% - 95% RH
10°C/min
0 to 80°C (50 lb)
460V or 380/415V
Air-cooling Peak Heat-to-room
75000 BTU/Hr.
72 dBA
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC