Compare Reach-In Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other reach-in models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Temperature Change Rate Example
Power
Cooling
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

EGNL12-6CAL

Image of Global-N Temperature Cycling

12 Cubic Foot Global-N Chamber

EGNL12-6CAL Specifications
EGNL12-6CAL Product Page
Global-N Temperature Cycling
#21 out of 83 ranked
12 cu. ft.
380 Liters
23.6" x 29.2" x 33.5"
600 x 740 x 850 mm
-40 to 180°C
-40 to 350°F
10% - 95% RH
15°C/min
0 to 80°C (50 lb)
460V or 380/415V
Air-cooling Peak Heat-to-room
75000 BTU/Hr.
72 dBA
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC