Compare Benchtop Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other benchtop models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Power
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

BTU-433

Image of BTU-433

4 Cubic Foot Criterion Benchtop

BTU-433 Specifications
BTU-433 Product Page
Criterion Temperature Benchtop
#4 out of 19 ranked
4 cu. ft.
110 Liters
19.6" x 15" x 23.6"
500 x 380 x 600 mm
29" x 34" x 46"
737 x 847 x 1159 mm
-20 to 180°C
-4 to 354°F
No humidity control
115V, 11A max
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC