Compare Benchtop Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other benchtop models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Power
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

BTL-433

Image of BTL-433

4 Cubic Foot Benchtop Humidity Chamber

BTL-433 Specifications
BTL-433 Product Page
Criterion Temperature & Humidity Benchtop
#5 out of 19 ranked
4 cu. ft.
110 Liters
19.6" x 15" x 23.6"
500 x 380 x 600 mm
29" x 34" x 46"
740 x 850 x 1150 mm
-20 to 180°C
-4 to 354°F
10% - 95% RH
115V, 16A max.
±0.5
±5

BTX-475

Image of BTX-475

4 Cubic Foot Benchtop Humidity Chamber

BTX-475 Specifications
BTX-475 Product Page
Criterion Temperature & Humidity Benchtop
#12 out of 19 ranked
4 cu. ft.
113 Liters
19.6" x 15" x 23.6"
500 x 380 x 600 mm
29" x 34" x 46"
740 x 850 x 1150 mm
-70 to 180°C
-100 to 354°F
10% - 95% RH
208/230V 1ph 12A max
±0.5
±5

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC