Compare Benchtop Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other benchtop models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Power
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

SU-661

Image of SU Series Benchtop

2.2 Cubic Foot SU Series Benchtop

SU-661 Specifications
SU-661 Product Page
SU Series Benchtop
#16 out of 19 ranked
2.2 cu. ft.
64 Liters
15.7" x 15.7" x 15.7"
400 x 400 x 400 mm
22" x 38" x 26"
540 x 960 x 660 mm
-60 to 150°C
-76 to 302°F
No humidity control
208V 1ph 10.5A max
61 dBA
±0.3°C (up to 100°C)
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC