Compare Benchtop Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other benchtop models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Power
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

SH-241

Image of SH Series Benchtop

0.8 Cubic Foot SH Series Benchtop

SH-241 Specifications
SH-241 Product Page
SH Series Benchtop
#10 out of 19 ranked
0.8 cu. ft.
22 Liters
12" x 10" x 12"
300 x 250 x 300 mm
17" x 29" x 25"
440 x 730 x 630 mm
-40 to 150°C
-40 to 302°F
30% - 95% RH
115V 12A max
55 dBA
±0.3°C (up to 100°C)
±3

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC