Compare Benchtop Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other benchtop models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Power
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

SU-261

Image of SU Series Benchtop

0.8 Cubic Foot SU Series Benchtop

SU-261 Specifications
SU-261 Product Page
SU Series Benchtop
#11 out of 19 ranked
0.8 cu. ft.
22 Liters
12" x 10" x 12"
300 x 250 x 300 mm
17" x 33" x 24"
440 x 825 x 620 mm
-60 to 150°C
-76 to 302°F
No humidity control
115V 14.5A max
59 dBA
±0.3°C (up to 100°C)
n-a

BTZ-133

Image of BTZ-133

1.5 Cubic Foot Criterion Benchtop

BTZ-133 Specifications
BTZ-133 Product Page
Criterion Temperature Benchtop
#2 out of 19 ranked
1.5 cu. ft.
42 Liters
19.6" x 11" x 12"
500 x 280 x 300 mm
29" x 33.3" x 33"
740 x 850 x 840 mm
-70 to 180°C
-100 to 354°F
No humidity control
115V 16A max
65 dBA
±0.5
n-a

BTZ-475

Image of BTZ-475

4 Cubic Foot Criterion Benchtop

BTZ-475 Specifications
BTZ-475 Product Page
Criterion Temperature Benchtop
#8 out of 19 ranked
4 cu. ft.
110 Liters
19.6" x 15" x 23.6"
500 x 380 x 600 mm
29" x 34" x 46"
737 x 847 x 1159 mm
-70 to 180°C
-100 to 354°F
No humidity control
208/230V 1ph 12A max
±0.5
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC