Compare Benchtop Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other benchtop models.
lower number = lower price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Power
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

MC-711

Image of MC Series Ultra-cold

2.2 Cubic-foot ultra-cold test chamber (-75°C)

MC-711 Specifications
MC-711 Product Page
MC Series Ultra-cold
#9 out of 19 ranked
2.2 cu. ft.
64 Liters
15.7" x 15.7" x 15.7"
400 x 400 x 400 mm
35" x 24" x 47"
900 x 610 x 1200 mm
-75 to 100°C
-105 to 212°F
No humidity control
208V 3ph (220 & 380V optional) 12A max
±0.5°C
n-a

Note: specifications are for reference only. Please contact ESPEC for detailed information.

Product types

Industry Applications

Resources and articles

Customer Support

About ESPEC