Compare Benchtop Products

Choose up to three models and click the Compare button to view their specs side-by-side

 
Product Page
Product Family
“Price Rank”

(Comparing to other benchtop models.
Lower number = Lower Price)

Interior Volume
Interior Dimensions (W x D x H)
Exterior Dimensions (W x D x H)
Temperature Range
Humidity Range
Power
Maximum Sound Level (1 meter away)
Temperature Fluctuation (at control sensor)
Humidity Fluctuation (at control sensor)

LH-113

Image of Lab Series Benchtop

3.7 Cubic Foot Lab Series Benchtop

LH-113 Specifications
LH-113 Product Page
Lab Series Benchtop
#6 out of 18 ranked
3.7 cu. ft.
105 Liters
19.7" x 15.4" x 23.6"
500 x 390 x 600 mm
26" x 32" x 43"
650 x 800 x 1090 mm
45 to 85°C
113 to 185°F
45% - 95% RH
115V 13A max
53 dBA
±0.5
±3

Note: specifications are for reference only. Please contact ESPEC for detailed information.